IC manufacturers Silicontent Technology

IC manufacturers (108)

Silicontent Technology SCT2231

17V Vin, 3A Synchronous Step-down DCDC Converter

Overview

TopologyBuck Converter
Input voltage4.2-17 V
Output 13 A
IC revision1.0

Description

The SCT2231 is a fully integrated high efficiency synchronous step-down DCDC converter capable of delivering 3A current. The devices operate over a wide input voltage range from 4.2V to 17V and fully integrate high-side power MOSFETs and synchronous MOSFETs with very low Rdson to minimize the conduction loss.With 750 kHz switching frequency, low output voltage ripple, small external inductor and capacitor size are achieved. SCT2231 adopts adaptive constant ONtime control architecture to achieve fast load transient responses for step-down applications.The SCT2231 operates in Forced Pulse Width Modulation (FPWM) mode, which maintains small output voltage ripple during light load operation.It includes full protection features, such as over current protection, output under-voltage protection,input under-voltage lockout, and thermal shutdown.The SCT2231 requires a minimal number of external components and is available in a space-saving SOT563 and TSOT23-6 package.

Features

  • Wide Input Voltage: 4.2-17V
  • 3A Continuous Output Current with Integrated 70mΩ/42mΩ FETs
  • Wide Output Voltage Range:0.8V-7V
  • Quiescent Current 275uA
  • Cycle-by-Cycle Current Limiting
  • Internal 2ms Soft-Start Limits the Inrush Current
  • Fixed 750kHz Switching Frequency
  • Input Under-Voltage Lockout
  • Forced PWM Mode at Light Load
  • Over-Temperature Protection
  • Available in a SOT563 and TSOT23 Package

Typical applications

  • Set Top Boxes, Networking Systems
  • Flat Panel Digital TV and Monitors, Consumer Electronics

More information

Parts approved by Silicontent Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 16.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current16.6 A
Saturation Current @ 10%5 A
Saturation Current @ 30%15 A
DC Resistance5.9 mΩ
Self Resonant Frequency54 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability