IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFR32MG24B310F1536IM48 | Demoboard xG24-DK2601B

EFR32xG24 Dev Kit

Overview

TopologyUSB
Input voltage5 V
IC revisionA01

Description

The EFR32xG24 Dev Kit is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +10 dBm output power and includes support for the 20-bit ADC as well as other key features. With the xG24’s AI/ML hardware accelerator, this is the ideal development board for AI/ML development including platforms from TinyML, Edge Impulse, SensiML and MicroAI.

Features

  • 2.4 GHz ceramic chip antenna
  • Power control of on-board peripherals forultra-low power operation
  • Relative humidity and temperature sensor
  • Ambient light sensor
  • Hall effect sensor
  • 6-axis inertial sensor
  • MEMS stereo microphones
  • Pressure sensor
  • 32 Mbit flash for OTA programming anddata logging
  • RGB LED and two push buttons
  • Precise voltage reference and dedicatedU.FL connector for ADC measurements
  • 20-pin 2.54 mm breakout pads
  • Qwiic® connector
  • SEGGER J-Link on-board debugger
  • Virtual COM port
  • Packet Trace Interface (PTI)
  • Mini Simplicity connector for AEM andpacket trace using external Silicon Labsdebugger
  • USB or coin cell battery powered
  • External battery connector

Typical applications

  • Tire Monitoring Sensor (TMS)
  • Garage Door Openers
  • Remote Controls
  • Building Automation - Gateways, sensors, switches, location services
  • Rearview Mirrors
  • Passive Keyless Entry (PKE)
  • Smart Home - Gateways and hubs, sensors, switches, door locks, smart plugs
  • Lighting - LED bulbs, luminaires
  • AI/ML - Predictive maintenance, glass break detection, wake-word detection
  • Tire Pressure Monitoring System (TPMS)
  • Passive Entry Passive Start (PEPS)

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
RDC(Ω)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 200 mA, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current200 mA
Impedance @ 100 MHz240 Ω
Maximum Impedance460 Ω
Maximum Impedance536 MHz 
Rated Current 2300 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz342 Ω
TypeWide Band 
Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 400 mA, 0.3 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current400 mA
DC Resistance0.3 Ω
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance400 MHz 
Impedance @ 1 GHz262.58 Ω
TypeWide Band 
Check availability