IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFR32BG27 | Demoboard xG27-DK2602A

EFR32xG27 Development Kit

Overview

TopologyUSB
Input voltage5 V
IC revisionA02

Description

The EFR32xG27 Dev Kit (xG27-DK2602A) is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +8 dBm output power and includes support for the 16-bit ADC as well as other key features.

Features

Based on EFR32BG27C140F768IM40 2.4 GHz Wireless SoC,+8 dBm, 768 kB Flash, 64 kB RAM, 5x5 QFN40Integrated on-chip antennaSecure Vault™ MidOn-board sensors: temperature sensor, humidity sensor, 6-axis inertial sensor, 2 x digital microphones, ambient light sensor, hall effect sensorUser LED / pushbuttonsQwiic Connector: For compatibility with Sparkfun's expansion hardware (sensors, camera, LCD, etc.)USB Port: Board Power, Serial CommunicationOn-board Debugger: SWD, VCOM, and Packet Trace Interface (PTI)Probe points for power measurementsCR2032 coin cell battery support

Typical applications

  • Portable Medical
  • Home End Devices
  • Fleet/Asset Monitoring
  • Sports, Fitness, and Wellness devices
  • Power Tools
  • Access Control
  • Bluetooth Mesh
  • Industrial Automation

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
RDC(Ω)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 200 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current200 mA
–
Impedance @ 100 MHz240 Ω
Maximum Impedance460 Ω
Maximum Impedance536 MHz 
Rated Current 2300 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz342 Ω
TypeWide Band 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 3000 mA, 0.05 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
DC Resistance0.05 Ω
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
–
–
–
TypeHigh Current 
–Check availability