IC manufacturers Silicon Laboratory Inc.

IC manufacturers (107)

Silicon Laboratory Inc. EFM8UB1 | Demoboard SLSTK2000A

EFM8UB1 USB Capable 8-bit MCU Starter Kit

Overview

TopologyOther Topology
IC revisionA01

Description

The Silicon Labs EFM8UB1 Starter Kit is an excellent starting point to evaluate and develop USB applications on the EFM8UB1 MCUs. The SLSTK2000A starter kit can be used to evaluate the EFM8UB1 set of devices.This kit includes the most capable MCU in the USB-enabled family, EFM8UB10F16G-A-QFN28, operating up to 50 MHz. The EFM8UB10F16G-A-QFN28 includes 16 kB of flash and 2304 B of RAM.

Features

  • Pipelined 8-bit C8051 core with 50 MHz maximum operating frequency
  • Up to 22 multifunction, 5 V tolerant I/O pins
  • Low Energy USB with full- and low-speed support saves up to 90% of the USB energy
  • USB charger detect circuit (USB-BCS 1.2 compliant)
  • One 12-bit ADC and two analog comparators with internal voltage DAC as reference input
  • Five 16-bit timers
  • Two UARTs, SPI, SMBus/I2C master/slave and I2C slave
  • Priority crossbar for flexible pin mapping

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability