IC manufacturers Silicon Laboratory Inc.

IC manufacturers (104)

Silicon Laboratory Inc. EFM32PG23B310F512IM48-C | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage3-5 V
IC revisionA04

Description

The PG23 Pro Kit is an ideal starting point for application development on the EFM32PG23 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG23 Microcontroller. Additionally, the board is a fully-featured debugger and energy monitoring tool that can be used with external applications.

Features

  • USB connectivity
  • Advanced Energy Monitor (AEM)
  • SEGGER J-Link on-board debugger
  • Debug multiplexer supporting externalhardware as well as on-board MCU
  • 4x10 segment LCD
  • User LEDs and push buttons
  • Silicon Labs' Si7021 Relative Humidityand Temperature Sensor
  • SMA connector for IADC demonstration
  • Inductive LC sensor
  • 20-pin 2.54 mm header for expansionboards
  • Breakout pads for direct access to I/O pins
  • Power sources include USB and CR2032coin cell battery.

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples