IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32PG23 | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage3-5 V
IC revisionA04

Description

The PG23 Pro Kit is an ideal starting point for application development on the EFM32PG23 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG23 Microcontroller. Additionally, the board is a fully-featured debugger and energy monitoring tool that can be used with external applications.

Features

  • USB connectivity
  • Advanced Energy Monitor (AEM)
  • SEGGER J-Link on-board debugger
  • Debug multiplexer supporting externalhardware as well as on-board MCU
  • 4x10 segment LCD
  • User LEDs and push buttons
  • Silicon Labs' Si7021 Relative Humidityand Temperature Sensor
  • SMA connector for IADC demonstration
  • Inductive LC sensor
  • 20-pin 2.54 mm header for expansionboards
  • Breakout pads for direct access to I/O pins
  • Power sources include USB and CR2032coin cell battery.

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability