IC manufacturers Silicon Laboratory Inc.

IC manufacturers (103)

Silicon Laboratory Inc. EFM32GG12 | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage1.8-3.8 V
IC revisionA04

Description

EFM32GG12 includes a powerful 32-bit ARM® Cortex®-M4 and provides robust securityvia a unique cryptographic hardware engine supporting AES, ECC, SHA, and True Random Number Generator (TRNG). New features include an SD/MMC/SDIO controller, Octal/Quad-SPI memory controller, CAN bus controller, PDM interface, highly robust capacitive sensing, enhanced alpha blending graphics engine, and LESENSE/PCNT enhancements for smart energy meters. These features, combined with ultra-low current activemode and short wake-up time from energy-saving modes, make EFM32GG12 microcontrollers well suited for any battery-powered application, as well as other systems requiring high performance and low-energy consumption.

Features

ARM Cortex-M4 at 72 MHz

  • Ultra low energy operation
  • 76 µA/MHz in Energy Mode 0 (EM0)
  • 1.8 μA EM2 Deep Sleep current (RTCCrunning with state and RAM retention)
  • Octal/Quad-SPI memory interface w/ XIP
  • SD/MMC/SDIO Host Controller
  • PDM Microphone/Sensor Interface
  • Dual CAN 2.0 Bus Controller
  • Crystal-free low-energy USB
  • Hardware cryptographic engine supportsAES, ECC, SHA, and TRNG
  • Robust capacitive touch sense
  • Footprint compatible with select EFM32packages
  • 5 V tolerant I/O

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability