IC manufacturers SiFive

IC manufacturers (108)

SiFive U74‑MC | Demoboard HiFive Unmatched

HiFive
 Unmatched Rev B

Overview

TopologyOther Topology
IC revisionB

Description

The development board is powered by the SiFive Freedom U740 (FU740), an SoC that includes a high-performance multi-core, 64-bit dual-issue, superscalar RISC-V processor (SiFive Essential™ U74-MC) with 16GB of DDR4, Gigabit Ethernet, PCIe expansion, USB 3, and M.2 sockets for Wi-Fi, Bluetooth and NVMe storage. A 5th core (a SiFive Essential S71 monitor core) is available for real time applications. SiFive Mix+Match technology offers a potent combination of application and real-time processing. The S71 (RV64IMAC) can service auxiliary functions and cooperate with the U74-MC cluster, making this an ideal heterogeneous software development platform where Linux and a RTOS can co-exist.

Features

  • Port software to the RISC‑V platform
  • Evaluate the SiFive U74‑MC SoC
  • Want multi-core, Linux-capable RISC‑V hardware
  • Want to support open source hardware
  • Need to create the next great thing!

Parts approved by SiFive

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.4 µH, 55.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability