Topology | Flyback Converter |
Input voltage | 6-36 V |
Output 1 | 12 V / 2 A |
IC revision | 1 |
Evaluation kit for SGM6630 and SGM6630Q.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 6.8 | 12.3 | 12.9 | 14.2 | 11 | Ferrite | 5.5 | 42 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 12.1 | – | ||
![]() | 865080453013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 220 µF | 25 | 2000 | -55 °C up to +105 °C | 530 | 220 | 55 | 14 | 8 | 10.5 | 15" Tape & Reel | ||
![]() | 865080453014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 330 µF | 25 | 2000 | -55 °C up to +105 °C | 570 | 200 | 82.5 | 14 | 8 | 10.5 | 15" Tape & Reel | ||
![]() | 865080653016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 100 µF | 50 | 2000 | -55 °C up to +105 °C | 350 | 460 | 50 | 12 | 8 | 10.5 | 15" Tape & Reel | ||
750316152 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320680 | SPEC | |
![]() | 865080453013 | SPEC | |
![]() | 865080453014 | SPEC | |
![]() | 865080653016 | SPEC | |
750316152 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
---|