IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM6620 | Demoboard SGM6620EVK

EVKIT-SGM6620

Overview

TopologyBoost Converter
Input voltage3-17.5 V
Output 118 V / 20 A
IC revision00

Typical applications

  • USB Type-C Power Supply Smart Speakers

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 2.2 µH, 21.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current21.6 A
Saturation Current @ 10%24.8 A
Saturation Current @ 30%27.2 A
DC Resistance4.3 mΩ
MaterialFerrite 
Rated Inductance2 µH
Self Resonant Frequency64 MHz
–Check availability