IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM66057A | Demoboard SGM66057A

2.4MHz, 5.0V Output Synchronous Tiny Boost Converter with a 3.45A Switch

Overview

TopologyBoost Converter
Input voltage2.7-4.85 V
Output 15 V / 3.45 A
IC revision00

Description

The SGM66057A is an internally compensated, 2.4MHz switching frequency, current mode, synchronous Boost switching converter. The output voltage is fixed at 5.0V. The SGM66057A implements a MODE pin to configure forced PWM mode or auto PFM mode at light loads. Its output is disconnected by the rectifier circuit during shutdown, with no input to output leakage.Various protection features such as over-current, short-circuit and over-temperature are implemented to protect the device from various fault conditions.The SGM66057A is available in a Green WLCSP- 1.26×1.21-9B package.

Features

  • 2.7V to 4.85V Operating Input Voltage Range
  • 5.0V Fixed Output Voltage
  • Up to 96.8% Efficiency
  • 3.45A (TYP) Valley Switch Current Limit
  • 2.4MHz (TYP) Switching Frequency
  • Selectable Forced PWM or Auto PFM Mode at Light Load
  • Input and Output Disconnect when EN Low
  • Output Short-Circuit and Over-Voltage Protections-
  • Thermal Shutdown Protection
  • Available in a Green WLCSP-1.26×1.21-9B Package

Typical applications

  • Boost from Single cell Li-Ion Battery
  • Smart Phones and Tablets
  • USB OTG
  • Portable and Wearable Devices

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–Check availability