IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM62118 | Demoboard SGM62118 High-Efficiency Buck-Boost Converter

High-Efficiency Buck-Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage2.2-5.5 V
Output 15.2 V
IC revisionA

Description

The SGM62118 is a synchronous 4-switch Buck-Boost converter which is suitable for battery operated applications. The device’s programmable light load PFM mode and low quiescent current (18μA, TYP) offer above 90% efficiency in the 10mA to 2A output current range. The output voltage is programmable via external feedback resistor divider.The SGM62118 can operate in Buck, Boost or a novel 4-cycle Buck-Boost mode when the input voltage is close to or equal to the output voltage. The device implements pre-defined mode transition thresholds to avoid undesired toggling within modes to reduce output voltage ripple.The SGM62118 offers various protection features to improve device robustness such as over-temperature, input over-voltage and output over-current protections. These features can protect the device against unexpected system failure.The SGM62118 is available in a small Green WLCSP 2.21×1.40-15B package. High integration provides a compact solution with only six external components.

Features

  • 2.2V to 5.5V Input Voltage Range
  • 1.8V to 5.2V Output Voltage Range (Adjustable)
  • 2A Output Current for VIN ≥ 2.5V and VOUT = 3.3V
  • Above 90% Efficiency for IOUT from 10mA to 2A
  • High Efficiency over the Entire Load Range
  • 18μA (TYP) Quiescent Current
  • Programmable Forced PWM Mode and Pulse Frequency Modulation Mode
  • Real Buck, Boost and Buck-Boost Modes
  • Power Good
  • Internal Soft-Start
  • Start-up into Pre-Biased Outputs
  • Forward and Reverse Current Operation and Current Limit
  • OTP, Input OVP and Output OCP Protections
  • True Shutdown Function with Load Disconnect
  • Available in a Green WLCSP-2.21×1.40-15B Package

Typical applications

  • Battery Backup
  • System Pre-Regulator, Point-of-Load Regulation, Thermoelectric Devices, Voltage Stabilizer and Converter

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.47 µH, 12.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current12.7 A
Saturation Current @ 30%13 A
DC Resistance7 mΩ
Self Resonant Frequency83 MHz
Operating Voltage80 V
MountSMT 
–Check availability