IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM62112 | Demoboard SGM62112 Buck-Boost Converter

1.8A Switch Current Single Inductor Buck-Boost Converter SG

Overview

TopologyBuck-Boost Converter
Input voltage1.8-5.5 V
Output 15.5 V / 1.2 A
IC revisionA

Description

The SGM62112 is a fully-integrated synchronous Buck-Boost converter which is capable of operating from 1.8V to 5.5V input and suitable for battery powered applications such as 1-cell Li-Ion battery, 2-cell or 3-cell Alkaline/NiMH batteries. The device supports up to 1200mA output current at higher than 3.6V inputvoltage, and 800mA output current at higher than 2.4V input voltage.

Features

  • 1.8V to 5.5V Input Voltage Range
  • 1.2V to 5.5V Output Voltage Range (Fixed and Adjustable)
  • Up to 96% Efficiency
  • Less than 55μA Quiescent Current
  • Output Current at 3.3V:
  • Up to 1200mA in Buck Mode (VIN = 3.6V to 5.5V)
  • Up to 800mA in Boost Mode (VIN > 2.4V)
  • Real Buck, Boost and Buck-Boost Modes
  • Automatic Mode Transition
  • Auto PFM and Forced PWM Selectable
  • External Clock Synchronization
  • True Shutdown Function with Load Disconnect
  • OTP Protection
  • Available in a Green TDFN-3×3-10L Package

Typical applications

  • TEC
  • Medical Equipment

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.45 A
Saturation Current @ 30%3.65 A
DC Resistance123 mΩ
Self Resonant Frequency57 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.9 A
Saturation Current @ 30%6.1 A
DC Resistance100 mΩ
Self Resonant Frequency50 MHz
Operating Voltage80 V
MountSMT 
–Check availability