IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM61430A | Demoboard SGM61430A KIT

EVKIT-SGM61430A

Overview

TopologyBuck Converter
Input voltage6-36 V
Output 15 V / 3 A
IC revision00

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1 µH, 20.95 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current20.95 A
Saturation Current @ 30%24 A
DC Resistance3.39 mΩ
DC Resistance4.07 mΩ
Self Resonant Frequency60 MHz
MountSMT 
–Check availability