IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM61181 | Demoboard EVKIT-SGM61181

SGM61181 DEMO BOARD TEST REPORT

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 13.3 V / 8 A
IC revisionV2

Typical applications

  • Industrial and Commercial Power Systems Distributed Power Systems Server and Storage Communications Equipment

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 3.3 µH, 18.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current18.2 A
Saturation Current @ 10%22.4 A
Saturation Current @ 30%24.7 A
DC Resistance5.7 mΩ
MaterialFerrite 
Rated Inductance2.5 µH
Self Resonant Frequency44 MHz
–Check availability