IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM61032SC | Demoboard SGM61032SCevm

2.5V to 5.5V, 3A High Efficiency, Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 11.8 V / 3 A
IC revision00

Description

The SGM61032S is a high efficiency and miniature size synchronous Buck converter for low input voltage applications. It is a perfect solution for compact designs. The 2.5V to 5.5V input voltage range is suitable for almost all available battery-powered applications. SGM61032SA/SGM61032SB operate in PWM mode at 1.5MHz (TYP) in the medium to heavy load range and automatically enters or exits the power-save mode (PSM) at light loads to maintain its high efficiency. SGM61032SC works in forced PWM mode over all load condition to maintain low output ripple and pseudo constant switching frequency. The shutdown current is 0.32µA (TYP).This device is based on adaptive off-time architecture but still allows a wide range of output capacitors. This flexibility makes the device a good choice for system power rails supply. The adaptive off-time architecture provides excellent output voltage accuracy and superb load transient response. Only external feedforward compensation capacitor is needed to obtain faster response. The SGM61032S is available in a Green SOT-563-6 package.

Features

  • Support 1.2V GPIO
  • 2.5V to 5.5V Input Voltage Range
  • Adjustable Output Voltage from 0.6V to VIN
  • Adaptive Off-Time Architecture
  • Up to 95% Efficiency
  • Low RDSON Internal Switches: 53mΩ/28mΩ
  • Power-Save Mode at Light Loads (SGM61032SA/SGM61032SB)
  • Low Dropout with 100% Duty Cycle
  • PG Output (Except for the SGM61032SA)
  • Internal Soft-Start with Pre-biased Startup
  • Output Discharge at Shutdown
  • Hiccup Mode OCP/Short-Circuit Protection
  • Thermal Shutdown Protection
  • Available in a Green SOT-563-6 Package

Typical applications

  • Potable Battery-Powered Applications
  • Industrial and Commercial Applications
  • General Purpose Point-of-Load Power Supplies
  • Wireless Routers, Solid State Drives
  • Set-Top Boxes, Multi-Function Printers

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
–Check availability