IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM61024 | Demoboard SGM61024AEVM

2.4V to 5.5V, 2A Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Output 11.8 V / 2 A
IC revision00

Description

The SGM61024 is a high frequency synchronous Buck converter with an input voltage range from 2.4V to 5.5V and a wide output current range, optimized for compact solutions. For SGM61024A, to keep the high efficiency in the whole load range, the device operates in pulse width modulation (PWM) mode at normal load and automatically enters the power-save mode (PSM) at light loads. The minimum static current is only 5.7µA to maintain its high efficiency. For SGM61024B, the device operates in force PWM mode at light and heavy loads. With its adaptive hysteresis and pseudo-constant on-time control (AHP-COT) architecture, the load transient performance is excellent and the output voltage regulation accuracy is achieved. The device is available in a Green UTDFN-1.5×1.5-6L package.

Features

  • AHP-COT Architecture for Fast Transient Regulation
  • 2.4V to 5.5V Input Voltage Range
  • 2A Output Current
  • 0.6V to 4V Wide Output Voltage Range
  • Low Quiescent Current: 5.7µA (SGM61024A)
  • 100% Duty Cycle for the Lowest Dropout
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Power-Save Mode at Light Loads: SGM61024A
  • Force PWM Mode: SGM61024B
  • Hiccup Short-Circuit Protection
  • Available in a Green UTDFN-1.5×1.5-6L Package

Typical applications

  • Point-of-Load, Processor Power Supplies
  • Battery-Powered Applications

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 12.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current12.3 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%21.5 A
DC Resistance7.4 mΩ
Self Resonant Frequency100 MHz
MountSMT 
–Check availability