IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM41513A | Demoboard SGM41513A

High Input Voltage, 3A Single-Cell Battery Charger with NVDC Power Path Management

Overview

TopologyHigh Voltage Output
Input voltage3.9-13.5 V
IC revisionV2

Description

The SGM41513/SGM41513A/SGM41513D are battery chargers and system power path management devices with integrated converter and power switches for using with single-cell Li-Ion or Li-polymer batteries. This highly integrated 3A device is capable of fast charging and supports a wide input voltage range suitable for smart phones, tablets and portable systems. I2C programming makes it a very flexible powering and charger design solution.

Features

  • 3.9V to 13.5V Operating Input Voltage Range
  • Up to 22V Sustainable Voltage
  • High Efficiency, 1.5MHz, Synchronous Buck Charger
  • 93.8% Charge Efficiency at 1.02A from 5V Input
  • 89.8% Charge Efficiency at 2A from 9V Input
  • Optimized for 9V/12V Input
  • Selectable PFM Mode for Light Load Efficiency
  • USB On-The-Go (OTG) Support (Boost Mode)
  • Boost Converter with up to 1.2A Output
  • Boost Efficiency of 93.5% at 0.5A and 92.2% at 1A
  • Accurate Hiccup Mode Over-Current Protection
  • Soft-Start Capable with up to 500μF Capacitive Load
  • Output Short-Circuit Protection
  • Selectable PFM Mode for Light Load Operations
  • Programmable Input Current Limit (IINDPM) and Dynamic Power Management to Support USB Standard Adaptors
  • Maximum Power Tracking by Programmable InputVoltage Limit (VINDPM) with Selectable Offset
  • VINDPM Tracking of Battery Voltage
  • Auto Detect USB BC1.2, SDP, CDP, DCP and Non-Standard Adaptors
  • High Battery Discharge Efficiency with 26mΩ Switch
  • Narrow Voltage DC (NVDC) Power Path Management
  • Instant-On with No or Highly Depleted Battery
  • Ideal Diode Operation in Battery Supplement Mode
  • Ship Mode, Wake-Up and Full System Reset Capability by Battery FET Control
  • Flexible Autonomous and I2C Operation Modes for Optimal System Performance

Typical applications

  • Portable Internet Devices and Accessory
  • Smart Phones, EPOS

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1 µH, 15.75 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current15.75 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
Self Resonant Frequency59 MHz
MountSMT 
–Check availability