IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM37863 | Demoboard SGM37863 Demo Board

Synchronous Boost LED Flash Driver with 1.5A High-Side Current Source

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
Switching frequency2000-4000 kHz
Output 11.5 A
IC revisionV00

Description

The SGM37863 is a single LED flash driver that is compact and highly customizable. The constant current LED source allows for flexible adjustment from 16mA up to 1.5A in flash mode, and from 4mA up to 388mA or from 3mA up to 204mA in torch mode, each with 128 levels. It employs a synchronous Boost converter with a fixed frequency of 2MHz or 4MHz to automatically adjust the output voltage to maintain at least minimum headroom voltage VHR across the current source, with VHR being the difference between VOUT and VLED. The utilization of an adaptive control method ensures that the current source is regulated, and efficiency is maximized.

Features

  • Optional Working Mode and Programmable LED Currents
  • Flash/IR Mode: 16mA to 1.5A with 128 Levels
  • Torch Mode: 4mA to 388mA with 128 Levels when
  • I_TORCH_SEL = 0
  • 3mA to 204mA with 128 Levels when
  • I_TORCH_SEL = 1
  • 2.7V to 5.5V Input Voltage Range
  • Flash Timeout Ranges: 40ms to 1600ms
  • Optional Switching Frequency: 2MHz or 4MHz
  • Optional Current Limit: 1.9A or 2.8A
  • I2C Port for Flexible Working Mode Setting and Status Reporting
  • Hardware Flash Enable (STROBE)
  • Optimized Flash LED Current with Input Voltage Flash Monitor (IVFM)
  • Over-Voltage Protection
  • LED and VOUT Short Fault Protection
  • Thermal Scale-Back and Thermal Shutdown
  • Available in a Green WLCSP-0.8×1.5-8B Package

Typical applications

  • Portable Internet Devices and Accessory, Action Cameras, Smart Phones, Tablets
  • IR LED Driver

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
–Check availability