IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM3770XTGE6G | Demoboard SGM3770 Demo Board

4.2V to 28V Input, Maximum 2A LED Current

Overview

TopologyOther Topology
Input voltage4.2-28 V
IC revision1

Description

The SGM3770 is a 2A synchronous step-down LED driver with 28V maximum input voltage. The integrated power MOSFETs and fixed 790kHz switching frequency provide high efficiency and extremely small solution size. The SGM3770 uses peak-current-mode control and full internal compensation to regulate the LED current with high accuracy over a wide range of operation conditions.The SGM3770 implements analog diming method. It accepts an external PWM dimming input and changes the internal reference voltage proportional to the duty cycle of the PWM signal. During normal operation, the precise internal 100mV reference voltage allows the device to achieve 1:500 twinkle free dimming current range. The recommended PWM dimming frequency is in the range from 5kHz to 100kHz.The SGM3770 implements full protections, including the cycle-by-cycle current limit, LED+ short to GND, LED short, LED open, FB short to GND, VIN_OVP and thermal shutdown protection.The SGM3770 is available in Green TDFN-2×2-6EL and TSOT-23-6 packages. It operates over a wide junction temperature range of -40℃ to +125℃.

Features

  • 1:500 Twinkle Free Dimming
  • Wide Input Range up to 28V
  • 2A LED Driving Capability
  • Low RDSON for Internal MOSFETs High-side/Low-side: 96mΩ/60mΩ (TYP)
  • Fixed 790kHz Switching Frequency
  • Forced Pulse Width Modulation Mode (FPWM)
  • Output Discharge in Turn-Off
  • Cycle-by-Cycle Current Limit
  • Output Short-Circuit Protection
  • LED Short and Open Protection
  • Input Over-Voltage Protection
  • +155℃ Die Temperature Thermal Shutdown
  • Available in Green TDFN-2×2-6EL and TSOT-23-6 Packages

Typical applications

  • Lighting, Indicator Driving

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
R
Tol. R
PRated(W)
TCR(ppm/ °C)
IR(A)
L(mm)
W(mm)
H(mm)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWRIS-KSKE Thick Film Resistors, 0.05 Ω, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance0.05 Ω
Resistance±1% 
Rated Power0.5 W
Temperature Coefficient of Resistance (max.)250 ppm/ °C
Rated Current3.16 A
Length3.1 mm
Width1.6 mm
Height0.6 mm
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Rated Current5 A
Length6.65 mm
Width6.45 mm
Height6.1 mm
Inductance10 µH
Performance Rated Current6.4 A
Saturation Current @ 30%9.7 A
DC Resistance26.5 mΩ
DC Resistance29.15 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–Check availability