Topology | Power Factor Correction |
Input voltage | 76-450 V |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012007063 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±5% | 50 | 0805 | – | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | |||
885342208018 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 1000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | |||
885012207092 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | |||
860020675020 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | 220 µF | ±20% | 50 | – | -40 °C up to +105 °C | 10 | – | – | 12.5 | – | – | – | Ammopack | – | – | 2000 | 345 | 110 | 5 | 10 | |||
860160475022 | SPEC | 7 files | WCAP-ATLL Aluminum Electrolytic Capacitors | 470 µF | ±20% | 25 | – | -55 °C up to +105 °C | 14 | – | – | 12.5 | – | – | – | Ammopack | – | – | 6000 | 1020 | 117.5 | 5 | 10 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012007063 | SPEC | ||
885342208018 | SPEC | ||
885012207092 | SPEC | ||
885012206095 | SPEC | ||
860020675020 | SPEC | ||
860160475022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|