IC manufacturers ROHM

IC manufacturers (108)

ROHM RS6G120CH | Demoboard HBLLC-TSB-001

RS6G120CH

Overview

TopologyLLC Resonant Converter
Input voltage390 V
IC revisionRev.001

Description

Nch 40V 300A Power MOSFET

Features

1) Low on - resistance2) High power package (HSOP8)3) Pb-free plating ; RoHS compliant4) Halogen free5) 100% Rg and UIS tested

Typical applications

  • The HBLLC-TSB-001 is a 1.3 kW half-bridge LLC resonant converter test board designed for applications such as data-center server power supplies, BBUs, and industrial equipment.

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Ti
Pitch(mm)
Type
Gender
Blade Design
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECDesign Kit SMT Spacer, M3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesDesign Kit SMT Spacer
Inner ThreadM3 
–
–
–
–
–Check availability
SPECWA-MTAB Mounting Tabs, –, 5.08 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWA-MTAB Mounting Tabs
–
Pitch5.08 mm
TypeVertical 
GenderMale 
Blade Design6.35 mm 
–Check availability
SPECWA-MTAB Mounting Tabs, –, 5.08 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWA-MTAB Mounting Tabs
–
Pitch5.08 mm
TypeRight Angled 
GenderMale 
Blade Design6.35 mm 
–Check availability