Topology | Power Factor Correction |
Input voltage | 90-264 V |
Switching frequency | 2000 kHz |
Output 1 | 415 V / 0.6 A |
IC revision | 001 |
This is the product guarantees long time support in industrial market. BM3G007MUV-LB provides an optimum solution for all electronics systems that requires high power density and efficiency. By integrating the 650V enhancement GaN HEMT and silicon driver to ROHM’s original package, parasitic inductance caused by a PCB and wire bonding is reduced significantly compared to traditional discrete solutions. Owing to this, a high switching slew rate up to 150V/ns can be achieved. On the other hand, adjustable gate drive strength contributes to low EMI, and various protections and other additional functions provide optimized cost, PCB size. This IC is designed to adapt major exist controllers, so that it also can be used to replace the traditional discrete power switches, such as super junction MOSFET.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691137910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT | 3 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | 7.5 | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | 24 | – | – | – | – | – | 22.5 | – | – | THT | |
![]() | 7448040435 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | L | -55 °C up to +125 °C | – | – | – | – | – | – | – | 3.5 | 35 | 80 | 300 | 2100 | Nanocrystalline | 27.5 | 18 | 32 | THT | ||
![]() | 890334023023CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | Carton | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 13 | 7 | 13 | Boxed THT | ||
![]() | 890334025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | 15 | Carton | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 8 | 14 | Boxed THT | ||
![]() | 7447013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | 10.5 | – | THT | |
![]() | 860020672012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 33 µF | – | – | – | – | 2 | Ammopack | ±20% | – | – | 10 | – | – | 2000 | 75 | 16.5 | 5 | – | – | – | 50 | – | – | 11 | – | – | – | ||
![]() | 861021486029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 220 µF | – | – | – | – | 10 | Tray | ±20% | 35.0 x 37.0 | -25 °C up to +105 °C | 20 | – | – | 2000 | 1240 | 1980 | 35 | – | – | – | 450 | – | – | 37 | – | – | – | ||
![]() | 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | ||
750345199 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691137910003 | SPEC | – |
![]() | 7448040435 | SPEC | |
![]() | 890334023023CS | SPEC | |
![]() | 890334025039CS | SPEC | |
![]() | 7447013 | SPEC | – |
![]() | 860020672012 | SPEC | |
![]() | 861021486029 | SPEC | |
![]() | 885012206089 | SPEC | |
750345199 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|