IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2SC121FP2-LBZ | Demoboard BM2SC121FP2-EVK-001

Built-in SiC MOSFET Isolation Fly-back Converter Quasi-Resonant method 48 W 24 V

Overview

TopologyBuck Converter
Input voltage210-480 V
Switching frequency106-134 kHz
Output 125.2 V / 2 A
IC revision002

Description

This is the product guarantees long time support in industrial market.BM2SC12xFP2-LBZ series is a quasi-resonant AC/DC converter that provides an optimum system for all products which has an electrical outlet.Quasi-resonant operation enables soft switching and helps to keep the EMI low.This IC can be designed easily because it includes the 1700V SiC (Silicon-Carbide) MOSFET.Design with a high degree of flexibility is achieved with current detection resistors as external devices.The burst operation reduces an electric power at light load.BM2SC12xFP2-LBZ series includes various protection functions, such as soft start function, burst operation function, over current limiter per cycle, over voltage protection, overload protection.

Features

  • Long Time Support Product for Industrial Applications
  • TO263-7L Package
  • Built-in 1700 V SiC-MOSFET
  • Quasi-resonant Type (Low EMI)
  • Frequency Reduction Function
  • Low Current Consumption (19 μA) during Standby
  • Burst Operation at Light Load
  • SOURCE Pin Leading Edge Blanking
  • VCC UVLO (Under Voltage Lock Out)
  • VCC OVP (Over Voltage Protection)
  • Over Current Protection Circuit per Cycle
  • Soft Start Function
  • ZT Pin Trigger Mask Function
  • ZT OVP (Over Voltage Protection)
  • BR UVLO (Under Voltage Lock Out)

Typical applications

  • Household Appliances
  • Industrial Equipment
  • AC Adaptor

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
ISAT(A)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
Rated Current16 A
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Pitch5 mm
–
Length10 mm
PackagingBox 
–Check availability
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
Rated Current32 A
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Pitch6.35 mm
–
Length19.05 mm
PackagingBox 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Saturation Current4.3 A
MountTHT 
–
–
–
–
–
–
–
–
Length6 mm
–
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance1000 µH
Rated Current0.5 A
Saturation Current @ 10%0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
VersionStandard 
Saturation Current0.55 A
MountTHT 
–
–
–
–
–
–
–
–
Length7.8 mm
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance180 µF
Rated Voltage400 V (DC)
Endurance 2000
Ripple Current700 mA
Leakage Current2160 µA
Dissipation Factor15 %
Pitch7.5 mm
Diameter18 mm
Length45 mm
PackagingTray 
–Check availability
750344945
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
Inductance1660 µH
–
–
–
–
–
Saturation Current2.8 A
MountTHT 
–
–
–
–
–
–
–
–
Length35.56 mm
–
–Check availability