IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P26CK-Z | Demoboard BM2P26CK-EVK-001

Isolated Flyback Type PWM Mode BM2P26CK-Z Evaluation Board

Overview

TopologyBuck Converter
Input voltage90-264 V
Switching frequency94-106 kHz
Output 15.25 V / 0.5 A
IC revision001

Description

This evaluation board’s output voltage is 5 V for an input voltage 90 Vac to 264 Vac and the maximum output current is 0.5 A. The BM2P26CK-Z is an AC/DC flyback converter in PWM Mode with integrated 800 V MOSFET. The built-in 650 V startup circuit in BM2P26CK-Z contributes to low power consumption. Current is restricted in each cycle and excellent performance is achieved in bandwidth and transient response since current mode control is utilized. The switching frequency is operating at 100 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A built-in frequency hopping function contributes to low EMI. Built-in the low on resistor (6.0 Ω) and high voltage tolerant MOSFET (800 V) make designs easy. The BMP2P26CK-Z has reached (achieved) IEC62368-1 standard authorization. This evaluation board is compliant with CISPR22 Class. B which is the test of the noise pin voltage and emission by an optimum EMI design.

Features

  • PWM Current Mode Method
  • Frequency Hopping Function
  • Burst Operation at Light Load
  • Frequency Reduction Function
  • Built-in 650V Startup Circuit
  • Built-in 800V Super Junction MOSFET
  • VCC UVLO (Under Voltage Lockout)
  • VCC OVP (Over Voltage Protection)
  • Over Current Detection Function per Cycle
  • Over Current Detection AC Voltage Compensation Function
  • Soft Start Function
  • External Latch Function
  • X Capacitor Discharge Function

Typical applications

  • Household Appliances
  • AC Adapters

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 470 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance470 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch5 mm
Length16 mm
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current1210 mA
Leakage Current117.5 µA
Dissipation Factor14 %
Diameter10 mm
–Check availability