IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P129TF | Demoboard BM2P129TF-EVK-002

AC/DC Converter Non-Isolation Buck Converter PWM method Output 2W -12V

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 110.8 V / 0.17 A
IC revision001

Description

The BM2P129TF-EVK-001 evaluation board outputs 12V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.167A. BM2P109TF which is PWM method DC/DC converter IC built-in 650V MOSFET is used. The BM2P129TF contributes to low power consumption by built-in a 650 V starting circuit. Built-in current detection resistor realizes compact power supply design. Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response. The switching frequency is 100 kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized. Built-in frequency hopping function contributes to low EMI. Low on-resistance 9.5 Ω 650 V MOSFET built-in contributes to low power consumption and easy design. The flywheel diode is a fast recovery diode of 1A/650 V RFN1LAM6S, contributing to low power consumption.

Features

  • PWM frequency: 100kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Built-in 650V/800V start circuit
  • Built-in 650V/800V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • Over current limiter function per cycle
  • Soft start function

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–Check availability
SPECWE-TIS Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length11 mm
Width11 mm
Height11.5 mm
–
Inductance220 µH
Rated Current1 A
Saturation Current1.4 A
DC Resistance510 mΩ
Self Resonant Frequency2.6 MHz
MountTHT 
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 220 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 3000
Ripple Current750 mA
Leakage Current55 µA
Dissipation Factor10 %
Diameter8 mm
–Check availability