IC manufacturers ROHM

IC manufacturers (103)

ROHM BM2P06B1J | Demoboard BM2P06B1J-EVK-001

BM2P06B1J

Overview

TopologyFlyback Converter
Input voltage90-264 V
IC revision002

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Samples
WCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingCarton