IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P060MF-Z | Demoboard BM2P060MF-EVK-001

Isolation Fly-back Conveter PWM method Output 40 W 24V

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency65 kHz
Output 125.2 V / 1.67 A
IC revision001

Description

The PWM Type DC/DC Converter for AC/DC provides an optimal system for all products that include an electrical outlet.This IC supports isolated power supply and enables simpler designs of various low power consumption electrical converters.It realizes the high flexibility in power supply design by incorporating a switching MOSFET and with external current detection resistor. This IC can make high efficiency power supply because it has AC low voltage protection function and X capacitor discharge function and operates frequency reduction, minimum ON width adjustment and burst operation at light load. This IC has following various protection functions.

Features

  • AC Low Voltage Protection Function (AC UVLO)
  • X Capacitor Discharge Function
  • VCC Pin Low Voltage Protection (VCC UVLO)
  • PWM Type Current Mode Control
  • Frequency Reduction Function
  • Burst Operation at Light Load
  • Burst Voltage Setting Function
  • Minimum ON Width Adjustment at Light Load
  • Soft Start Function
  • FB Pin Overload Protection Function (FB OLP)
  • Over Current Protection Function by cycle
  • Over Current Detection Compensation Function by AC Voltage Detection
  • External Stop Function
  • Dynamic Over Current Protection
  • Leading Edge Blanking Function

Typical applications

  • AC Adapters, Each Household Applications and Power Supplies for Motor.

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height11.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 680 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance680 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor9 %
–
–
Endurance 5000
Ripple Current2260 mA
Leakage Current238 µA
Diameter13 mm
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor10 %
–
–
Endurance 4000
Ripple Current120 mA
Leakage Current5 µA
Diameter5 mm
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 10 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 nF
Rated Voltage500 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
–
–
–
–
–Check availability