IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P0363F | Demoboard BM2P0363F-EVK-001

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency20-30 kHz
Output 113.6 V / 1 A
IC revision001

Description

The PWM type DC/DC converter for AC/DC provides an optimal system for all products that require an electrical outlet. This IC supports both isolated and non-isolated devices and enables simpler designs of various types of a low power consumption electrical converters. The built-in 650V startup circuit contributes to low power consumption. Power supplies can be designed flexibly by connecting a current detection resistor for the switching externally. Current is restricted in each cycle and excellent performances are demonstrated in a bandwidth and transient response since a current mode control is utilized. The switching frequency is 25kHz by a fixed method. A built-in frequency hopping function also contributes to low EMI. A built-in 650V switching MOSFET makes designs easy.

Features

  • PWM Current Mode Method
  • Frequency Hopping Function
  • Burst Operation at Light Load
  • Built-in 650V Startup Circuit
  • Built-in 650V Switching MOSFET
  • VCC UVLO (Under Voltage Lockout)
  • VCC OVP (Over Voltage Protection)
  • Soft Start Function
  • FB OLP (Over Load Protection)
  • Over Current Detection Function per Cycle
  • Over Current Detection AC Voltage Compensation Function
  • SOURCE Pin Open Protection Function
  • SOURCE Pin Short Protection Function
  • SOURCE Pin Leading Edge Blanking Function

Typical applications

  • AC Adapters, Household Appliances (Such as Vacuum Cleaners, Humidifiers, Air Cleaners, Air Conditioners, IH Cooking Heaters and Rice Cookers

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 680 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance680 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current1400 mA
Leakage Current170 µA
Dissipation Factor14 %
Diameter10 mm
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 µF
Rated Voltage50 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Endurance 4000
Ripple Current120 mA
Leakage Current5 µA
Dissipation Factor10 %
Diameter5 mm
–Check availability