IC manufacturers ROHM

IC manufacturers (108)

ROHM BM1P10CFJ | Demoboard BM1P10CFJ-EVK-001

PWM Controller IC for AC/DC Converter

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 125.2 V / 2 A
IC revision001

Description

The PWM Controller for AC/DC power supplies provides an optimal system for all products that include an electrical outlet.It realizes the high flexibility in power supply design with external switching MOSFET and current detection resistor.This IC can make efficiency high because it has functions such as AC low voltage protection and X capacitor discharge and operates frequency reduction and burst operation at light load.In addition, this IC also has a built-in power save function and it reduces electric power at no load.This IC has following various protection functions.

Features

  • AC Low Voltage Protection Function (AC UVLO)
  • X Capacitor Discharge Function
  • VCC Pin Low Voltage Protection (VCC UVLO)
  • PWM Type Current Mode Control
  • Frequency Reduction Function
  • Burst Operation at Light Load
  • Switching Function of Operation Modes
  • Power Save Function(Low Consumption Current at no load)
  • Soft Start Function
  • FB Pin Overload Protection Function (FB OLP)
  • CS Pin Overload Protection Function (CS OLP)
  • Switching Function of CS OLP Detection Voltage
  • CS Pin Over Current Protection Function (CS OCP)
  • CS Pin Leading Edge Blanking Function
  • LA/ZT Pin Over Voltage Protection Function(ZT OVP)
  • OUT Pin Gate Clamp Circuit

Typical applications

  • Each Household Applications
  • OA Equipment
  • AC Adapters, Power Supplies for Motor

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height11.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 µF
Rated Voltage63 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor8 %
–
–
–
–
Endurance 2000
Ripple Current135 mA
Leakage Current6.3 µA
Diameter5 mm
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 470 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance470 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor9 %
–
–
–
–
Endurance 5000
Ripple Current1850 mA
Leakage Current164.5 µA
Diameter10 mm
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 680 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance680 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor9 %
–
–
–
–
Endurance 5000
Ripple Current2260 mA
Leakage Current238 µA
Diameter13 mm
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
Rated Voltage100 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
Rated Voltage2000 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
Rated Voltage630 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 22 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 nF
Rated Voltage630 V (AC)
–
–
–
Insulation Resistance4.545 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–Check availability