IC manufacturers ROHM

IC manufacturers (108)

ROHM BD7693FJ | Demoboard BD7693FJ-EVK-002

Flyback Type High Power Factor

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 136.75 V / 1.2 A
IC revision001

Description

This evaluation board can output a voltage of 35 V isolated from an input of 90 Vac to 264 Vac, and the maximum output current is 1.2 A.The one-converter flyback type achieves a high power factor (PF > 0.9). The control IC uses BD7693FJ,which use the critical mode. Switching loss and noise are reduced by zero current detection. A circuit that lowers total harmonic distortion (THD) us used to support IEC610003-2 Class C and Class D.

Features

  • Boundary Conduction Mode PFC
  • Low THD Circuit Incorparation
  • VCC Under Voltage Lock Out Function
  • ZCD by Auxiliary Winding
  • Static OVP by The VS Pin
  • Error Amplifier Input Short Protection
  • Stable MOSFET Gate Driving
  • Soft Start Function

Typical applications

  • Lighting Equipment, AC Adopter, TV, Refrigerator, etc

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Application
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSMH Mid and High Voltage, 22 pF, 1000 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Rated Voltage1000 V (DC)
–
–
–
–
Insulation Resistance10 GΩ
–
Length3.2 mm
Width1.6 mm
Height0.8 mm
Packaging7" Tape & Reel 
–
Capacitance±5% 
Size1206 
Q-Factor [1]840 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.6 mm
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, 22 nF, 630 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Rated Voltage630 V (DC)
–
–
–
–
Insulation Resistance4.545 GΩ
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
Packaging7" Tape & Reel 
–
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
–
–
–
–
–Check availability
SPECWCAP-FTBE Film Capacitors, 100 nF, 630 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Rated Voltage630 V (DC)
Rated Voltage 2504 V (DC)
–
Rate of Voltage Rise28 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
–
Capacitance±10% 
SizePitch 15 mm 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, 470 nF, 310 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Rated Voltage310 V (DC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
ApplicationAcross the mains 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATET Aluminum Electrolytic Capacitors, 10 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Rated Voltage50 V (DC)
–
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
–
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
Endurance 1000
Ripple Current48 mA
Leakage Current5 µA
Diameter6.3 mm
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 2200 µF, 50 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2200 µF
Rated Voltage50 V (DC)
–
–
–
–
–
Pitch7.5 mm
Length35.5 mm
–
–
PackagingAmmopack 
–
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current2310 mA
Leakage Current1100 µA
Diameter16 mm
–Check availability