IC manufacturers ROHM

IC manufacturers (108)

ROHM BD7693FJ | Demoboard BD7693FJ-EVK-001

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 1414 V / 0.5 A
IC revision001

Description

BD7693FJ and BD7694FJ are Power Factor Correction IC for AC/DC supplies the system which is suitable for all the products needing power factor improvement. The PFC adopts boundary conduction mode (BCM), and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD).This IC incorporates a circuit lowering total harmonics distortion (THD) and can support IEC61000-3-2 Class-C.

Features

  • Boundary Conduction Mode PFC
  • Low THD Circuit Incorporation
  • Low Power Consumption
  • VCCUVLO Function
  • ZCD by Auxiliary Winding
  • Static OVP by the VS Pin
  • Error AmplifierInput Short Protection
  • Stable MOSFET Gate Drive
  • Soft Start

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
ISAT(A)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
–
–
Pitch7.5 mm
PackagingBox 
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
Rated Current24 A
–
–
–
–
–
Length22.5 mm
–
–
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeL 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
Rated Current3.5 A
Inductance35 mH
DC Resistance80 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length27.5 mm
Width18 mm
Height32 mm
MountTHT 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance470 nF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Current4.6 A
Inductance0.09 mH
DC Resistance40 mΩ
–
–
–
Length18.5 mm
Width10.5 mm
–
MountTHT 
–Check availability
SPECWE-FAMI THT Power Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1280 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Saturation Current9.6 A
–
–
–
–
Rated Current6.2 A
Inductance0.01 mH
DC Resistance15.5 mΩ
–
–
–
Length12.8 mm
Width12.8 mm
Height9 mm
MountTHT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance33 µF
–
–
–
–
–
Pitch2 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
–
–
–
Endurance 2000
Ripple Current75 mA
Leakage Current16.5 µA
Diameter5 mm
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance680 nF
–
–
–
–
Insulation Resistance0.7 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 nF
–
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance220 pF
–
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1210 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.75 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
Rated Voltage2000 V (AC)
–
–
Length3.2 mm
Width2.5 mm
Height1.25 mm
–
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage 2504 V (DC)
–
Rate of Voltage Rise28 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
Rated Voltage630 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
–
–Check availability