IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2822A

12A, 17V, High Efficiency Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Switching frequency400-1200 kHz
Output 15 V / 12 A
IC revision00

Description

The RTQ2822A/B is a high-performance, synchronousstep-down converter that can deliver up to 12A outputcurrent with an input supply voltage range of 4.5V to 17V.The device integrates low RDS(ON) power MOSFETs,accurate 0.6V reference and an integrated diode forbootstrap circuit to offer a very compact solution.The RTQ2822A/B adopts Advanced Constant On-Time (ACOTTM) control architecture that provides ultrafast transient response and further reduce the external-component count. In steady states, the ACOTTM operates in nearly constant switching frequency over line, load and output voltage ranges and makes the EMI filter design easier. The device offers a variety of functions for more design flexibility. The selectable switching frequency, current limit level and PWM operation modes makes the RTQ2822A/B easy-to-use over wide application range. Independent enable control input pin and power good indicator are also provided for easy sequence control. To control the inrush current during the startup, the device provides a programmable soft start-up by an external capacitor connected to the SS pin. Fully protection features are also integrated in the device including the cycle-by-cycle current limit, OVP, UVP, input UVLO and OTP. The RTQ2822A/B is available in a thermally enhanced VQFN-18L 3.5x3.5 (FC) package.

Features

  • 4.5V to 17V Input Voltage Range
  • Integrated 9.8mΩ/4.5mΩ MOSFETs
  • 0.6V ±1% Voltage Reference
  • Adjustable Output Voltage from 0.6V to 5.5V
  • Supports Ceramic Output Capacitor
  • ACOTTM Control for Fast Transient Response
  • Selectable Switching Frequency (400kHz/800kHz/1200kHz)
  • Selectable Current Limit Level
  • Power Good Indicator
  • Programmable Soft-Start Time with a Default 1ms
  • Monotonic Start-Up into Pre-Biased Outputs
  • 18-Lead VQFN (FC) Package

Typical applications

  • Server, Storage and Network Equipment / Telecom Infrastructure
  • Point of Load (POL) Power Modules / High Density DC-DC Converters
  • High End Digital TV

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.4 µH, 18.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.4 µH
Performance Rated Current18.6 A
Saturation Current @ 10%6.9 A
Saturation Current @ 30%17 A
DC Resistance4.75 mΩ
Self Resonant Frequency67 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 16.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current16.6 A
Saturation Current @ 10%5 A
Saturation Current @ 30%15 A
DC Resistance5.9 mΩ
Self Resonant Frequency54 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability