IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2822 | Demoboard EVB_RTQ2822AGQVF

12A, 17V Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency400-1200 kHz
Output 15.5 V / 12 A
IC revision00

Description

This document explains the function and use of the RTQ2822A evaluation board (EVB), the RTQ2822A is a high-performance, synchronous step-down converter that can deliver up to 12A output currentvwith an input supply voltage range of 4.5V to 17V. The device integrates low RDS(ON) power MOSFETs, accurate 0.6V reference and an integrated diode for bootstrap circuit to offer a very compact solution. This document explains the function and use of the RTQ2822A evaluation board (EVB), and provides information to enable operation, modification of the evaluation board and circuit to meet individual requirements.

Features

  • 4.5V to 17V Input Voltage Range
  • Integrated 9.8mΩ/4.5mΩ MOSFETs
  • 0.6V ±1% Voltage Reference
  • Adjustable Output Voltage from 0.6V to 5.5V
  • Supports Ceramic Output Capacitor
  • ACOT® Control for Fast Transient Response
  • Selectable Switching Frequency (400kHz/800kHz/1200kHz)
  • Selectable Current Limit Level
  • Power Good Indicator
  • Programmable Soft-Start Time with a Default 1ms
  • Monotonic Start-Up into Pre-Biased Outputs
  • 18-Lead VQFN (FC) Package

Typical applications

  • Industrial
  • Communication & Enterprise
  • Automotive & e-Mobility
  • Consumer Electronics

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability