IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2806A | Demoboard DSQ2806A

6A, 17V, ACOT® High-Efficiency Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3.5-17 V
Switching frequency660-2200 kHz
Output 15.5 V
IC revision00

Description

The RTQ2806A is a high-performance, synchronous step-down converter that can deliver up to 6A output current with a wide input supply voltage range of 3.5V to 17V. The device integrates low RDSON power MOSFETs, an accurate 0.6V 1% reference over the full operating junction temperature range and an integrated diode for the bootstrap circuit, offering a very compact solution.The RTQ2806A adopts Advanced Constant On-Time (ACOT®) control architecture that provides excellent transient performance and reduces the externalcomponent count of external components. In steady states, the ACOT® can operate at nearly constant switching frequency over line, load and output voltage ranges, making the EMI filter design easier. The device offers a variety of functions provide more design flexibility. The selectable switching frequency, current limit level and PWM operation modes make the RTQ2806A easy-to-use over wide application range.An independent enable control input pin and powergood indicator are also provided for easy sequence control. The device provides a programmable softstart-up by an external capacitor connected to the SS/TR pin to control the inrush current during start-up.

Features

  • Wide Input Voltage Range
  • 2.7V to 17V with External 3.3V VCC Bias
  • 3.5V to 17V with Internal VCC Bias
  • Output Voltage from 0.6V to 5.5V
  • 0.6V  1% Voltage Reference from −40°C to 150°C Junction Temperature Range
  • ACOT® Control for Excellent Transient Performance
  • Stable with Ceramic Output Capacitors
  • Selectable FCCM or PSM Operation at light load
  • Selectable Operation Switching Frequency (660kHz/1100kHz/2200kHz)
  • Non-Latch for OCP, OVP, UVP, UVLO, and OTP
  • Power-Good Indicator
  • Enable Control
  • Programmable Soft-Start Time with a Default 2.2ms
  • Programmable Valley Current Limit Level
  • Monotonic Start-Up into Pre-Biased Outputs
  • Output Voltage Tracking
  • Small 14-Lead WQFN (2x3) (FC) Package (Pin Pitch 0.5mm)

Typical applications

  • Point of Load (POL) Power Modules, High Density DC-DC Converters
  • Servers, Storage and Network Equipment, Telecom Infrastructure

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 23 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current23 A
Saturation Current @ 10%29.9 A
Saturation Current @ 30%54.3 A
–
Self Resonant Frequency149 MHz
–
Packaging Unit1000 
DC Resistance2.8 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 0.33 µH, 17.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current17.8 A
Saturation Current @ 10%27.1 A
Saturation Current @ 30%47 A
–
Self Resonant Frequency124 MHz
–
Packaging Unit1000 
DC Resistance3.9 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 16.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current16.6 A
Saturation Current @ 10%21.4 A
Saturation Current @ 30%37.8 A
–
Self Resonant Frequency91 MHz
–
Packaging Unit1000 
DC Resistance4.2 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 0.68 µH, 15.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current15.1 A
Saturation Current @ 10%15.9 A
Saturation Current @ 30%31.6 A
–
Self Resonant Frequency72 MHz
–
Packaging Unit1000 
DC Resistance5.5 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 1 µH, 11.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.4 A
Saturation Current @ 10%14.7 A
Saturation Current @ 30%29 A
–
Self Resonant Frequency54 MHz
–
Packaging Unit1000 
DC Resistance10 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 9.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current9.1 A
Saturation Current @ 10%11.2 A
Saturation Current @ 30%27.6 A
–
Self Resonant Frequency45 MHz
–
Packaging Unit1000 
DC Resistance15 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 7.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.7 A
Saturation Current @ 10%10 A
Saturation Current @ 30%19.1 A
–
Self Resonant Frequency32 MHz
–
Packaging Unit1000 
DC Resistance20 mΩ
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance18.92 mΩ
MountSMT 
–Check availability