IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2158A | Demoboard RTQ2158AGQWTF-QA

Peak 12A, 6.5V, 460kHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.85-6.5 V
Output 11.2 V / 12 A
IC revision00

Description

The RTQ2158A is a high-performance, Advanced Constant On-Time (ACOT®) monolithic synchronous step-down DC-DC converter that can deliver up to peak 12A output current from a 2.85V to 6.5V input supply. The device integrates low RDS(ON) power MOSFETs, accurate 0.6V reference and an integrated diode of bootstrap circuit to offer a very compact solution.

Features

  • AEC-Q100 Grade 1 Qualified
  • Dramatically Fast Transient Response
  • Steady 460kHz Switching Frequency
  • Extremely High Efficiency 15m/10m MOSFETs
  • Advanced COT Control Loop
  • Wide Input Voltage Range from 2.85V to 6.5V
  • Optimized for Ceramic Output Capacitors
  • Internal Start-Up into Pre-biased Outputs
  • Power Good Indicator
  • Enable Control
  • Over-Current and Over-Temperature Protections
  • Under-Voltage Protection with Hiccup Mode

Typical applications

  • Automotive Systems, Infotainment and Cockpit System, Vehicle ADAS ECU, Connected Car Systems
  • Broadband Communications
  • Industrial Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 31.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%20 A
DC Resistance1.35 mΩ
Self Resonant Frequency235 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability