IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2158

8A, 6.5V, 2.1MHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.85-6.5 V
Output 12.5 V / 8 A
IC revisionDSQ2158-QA-00

Description

The RTQ2158 is a high-performance, Advanced Constant On-Time (ACOT®) monolithic synchronous step-down DC-DC converter that can deliver up to 8A output current from a 2.85V to 6.5V input supply. The device integrates low RDS(ON) power MOSFETs, accurate 0.6V reference and an integrated diode of bootstrap circuit to offer a very compact solution.The RTQ2158 adopts Advanced Constant On-Time (ACOT®) control architecture that provides ultrafast transient response and further reduces the external-component count. In steady states, the ACOT® operates in nearly constant switching frequency over line, load and output voltage ranges and makes the EMI filter design easier.The device offers independent enable control input pin and power good indicator for easily sequence control. To control the inrush current during the startup, the device provides a programmable soft-start up by an external capacitor connected to the SS pin. Fully protection features are also integrated in the device including the cycle-by-cycle current limit control, UVP, input UVLO and OTP. The RTQ2158-QA is available in a thermally enhanced WET-WQFN-21L 4x4 (FC) package.

Features

  • AEC-Q100 Grade 1 Qualified
  • Dramatically Fast Transient Response
  • Steady 2.1MHz Switching Frequency
  • Extremely High Efficiency 15mΩ/10mΩ MOSFETs
  • Advanced COT Control Loop
  • Wide Input Voltage Range from 2.85V to 6.5V
  • Optimized for Ceramic Output Capacitors
  • Internal Start-Up into Pre-biased Outputs
  • Power Good Indicator
  • Enable Control
  • Over-Current and Over-Temperature Protections
  • Under-Voltage Protection with Hiccup Mode

Typical applications

  • Vehicle ADAS ECU, Connected Car Systems, High Density DDR Memory
  • Automotive Systems, Infotainment and Cockpit Systems, Broadband Communications and Industrial Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.22 µH, 29.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current29.9 A
Saturation Current @ 10%14 A
Saturation Current @ 30%25 A
DC Resistance1.25 mΩ
Self Resonant Frequency507 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.33 µH, 25.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current25.5 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance1.75 mΩ
Self Resonant Frequency402 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability