IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2130B | Demoboard EVB_RTQ2130BGQW-QT

36V, 0.7A, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage7-25 V
Output 15 V / 0.7 A
IC revision00

Description

The Evaluation Board demonstrates the RTQ2130B to be designed for a 5V/0.7A output from a 7V to 25V input at 2.1MHz switching frequency. The RTQ2130B can apply to other output voltages by changing the resistive divider for input voltages support up to 36V. For more application circuits, please refer to the RTQ2130B datasheet. The wide input range makes it suitable for automotive systems and car camera module. The RTQ2130B provides complete protection functions such as input under voltage lockout, output undervoltage protection, overcurrent protection, and thermal shutdown. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range
  • 4V to 36V
  • 3V to 36V (soft-start is finished)
  • Tight Switching Frequency Variation 2.1MHz ±10% Over Operating Ambient Temperature
  • 5V Fixed Output Voltage (see Ordering Information for availability)
  • Maximum Output Current : 0.7A
  • Peak Current Mode Control
  • Integrated 200mΩ Switch and 160mΩ Synchronous Rectifier
  • Enable Control
  • 0.8V ±1.5% Reference Voltage Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, UVP, OTP
  • Junction Temperature Range : −40°C to 150°C

Typical applications

  • Automotive Systems, Car Camera Module and Car Cockpit Systems, Connected Car Systems
  • Digital Set Top Boxes, Broadband Communications
  • Point of Load Regulator in Distributed Power Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 2.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.95 A
Saturation Current @ 10%2.45 A
Saturation Current @ 30%5.4 A
DC Resistance105 mΩ
Self Resonant Frequency31 MHz
MountSMT 
–Check availability