IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6248 | Demoboard RT6248BHGQUF

18V, 8A, 500kHz ACOTTM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 13.3 V / 8 A
IC revisionEVB_ RT6248BHGQUF-00

Description

The RT6248B is an advanced constant on-time (ACOT™) mode synchronous buck converter. The main control loopof the RT6248B using an advanced constant on-time (ACOT™) mode control which provides a very fast transientresponse. The RT6248B operates from 4.5V to 18V input voltage, the output voltage can be programmed between0.6V to 5.1V.EVB_ RT6248BHGQUF-00

Features

 Input Voltage Range : 4.5V to 18V 8A Output Current ACOT™ Mode Performs Fast Transient Response ACOT™ Architecture to Enable All MLCC Output Capacitor Usage Fixed 500kHz Switching Frequency High Efficient Internal Power MOSFET Switch 24mΩ (High-Side) and 12mΩ (Low-Side) Adjustable Output Voltage from 0.6V to 5.1V Pre-biased Soft-Start Cycle-by-Cycle Over-Current Protection Input Under-Voltage Lockout Thermal Shutdown Protection Output Over/Under-Voltage Protection

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 18 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current18 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%17 A
DC Resistance5.3 mΩ
Self Resonant Frequency63 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability