IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6242 | Demoboard RT6242AHGQUF

12A, 18V, 500kHz, ACOT™ Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency300-700 kHz
Output 18 V / 12 A
IC revision1.0

Description

12A, 18V, 500kHz, ACOT™ Synchronous Step-Down Converter.RT1650 is a fully integrated wireless power receiver, intended for wireless power in mobile devices up to 7.5W. This application note explains basic principles of Wireless Power Transfer, Wireless Power standards and the Qi WPC1.1 low power standard, and describes the features of RT1650. Several system aspects of a WPC1.1 5W application are presented by means of a practical example which uses a Nokia DT601 wireless power transmitter and the Richtek Wireless power receiver RT1650 evaluation board.

Features

 4.5V to 18V Input Voltage Range 12A Output Current 12mΩInternal High-Side N-MOSFET and 5.4mΩInternal Low-Side N-MOSFET Advanced Constant On-Time Control Fast Transient Response Support All Ceramic Capacitors Up to 95% Efficiency Adjustable Switching Frequency from 300kHz to 700kHz Adjustable Output Voltage from 0.7V to 8V Adjustable Soft-Start Pre-bias Start-Up Adjustable Current Limit from 6A to 16A Cycle-by-Cycle Over Current Protection Power Good Output Input Under-Voltage Lockout Hiccup Mode Under-Voltage Protection Thermal Shutdown Protection

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 18.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current18.8 A
Saturation Current @ 10%22.9 A
Saturation Current @ 30%25.1 A
–
Self Resonant Frequency147 MHz
MaterialFerrite 
Packaging Unit500 
DC Resistance3.9 mΩ
Rated Inductance0.97 µH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance1.98 mΩ
Rated Inductance1 µH
–Check availability