IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6237B

7A, 18V, 500kHz, ACOTTM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 15 V / 7 A
IC revisionDS6237AB-04

Description

The RT6237A/B is a high-performance 500kHz, 7A stepdownregulator with internal power switches andsynchronous rectifiers. It features quick transient responseusing its Advanced Constant On-Time (ACOTTM) controlarchitecture that provides stable operation with smallceramic output capacitors and without complicatedexternal compensation, among other benefits. The inputvoltage range is from 4.5V to 18V and the output isadjustable from 0.7V to 8V. The proprietary ACOTTM controlimproves upon other fast response constant on-timearchitectures, achieving nearly constant switchingfrequency over line, load, and output voltage ranges. Sincethere is no internal clock, response to transients is nearlyinstantaneous and inductor current can ramp quickly tomaintain output regulation without large bulk outputcapacitance. The RT6237A/B is stable with and optimizedfor ceramic output capacitors. With internal 40mΩ switchesand 16mΩ synchronous rectifiers, the RT6237A/B displaysexcellent efficiency and good behavior across a range ofapplications, especially for low output voltages and lowduty cycles. Cycle-by-cycle current limit providesprotection against shorted outputs, input under-voltagelockout, externally-adjustable soft-start, output under- andover-voltage protection, and thermal shutdown provide safeand smooth operation in all operating conditions. TheRT6237A/B is available in the UQFN-14L 2x3 (FC)package, with exposed thermal pad.

Features

  • Fast Transient Response
  • Advanced Constant On-Time (ACOTTM) Control
  • 4.5V to 18V Input Voltage Range
  • Adjustable Output Voltage from 0.7V to 8V
  • 7A Output Current
  • 40mΩ Internal High-Side N-MOSFET and 16mΩ
  • Internal Low-Side N-MOSFET
  • Steady 500kHz Switching Frequency
  • Up to 95% Efficiency
  • Optimized for All Ceramic Capacitors
  • Externally-Adjustable, Pre-Biased Compatible Soft-Start
  • Cycle-by-Cycle Current Limit
  • Input Under-Voltage Lockout
  • Output Over- and Under-Voltage Protection
  • Power Good Output
  • Thermal Shutdown

Typical applications

  • Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs
  • Green Electronics/Appliances
  • Industrial and Commercial Low Power Systems
  • Computer Peripherals / LCD Monitors and TVs

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 34 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
–
Self Resonant Frequency96 MHz
MaterialFerrite 
Packaging Unit300 
DC Resistance2.5 mΩ
Rated Inductance0.9 µH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance1.98 mΩ
Rated Inductance1 µH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 26.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current26.5 A
Saturation Current @ 10%9 A
Saturation Current @ 30%22 A
DC Resistance2.6 mΩ
Self Resonant Frequency45 MHz
MaterialWE-PERM 
Packaging Unit400 
DC Resistance2.75 mΩ
Rated Inductance1.4 µH
–Check availability