IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6208

High-Efficiency, 36V 100mA Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.75-36 V
Output 13.3 V
Output 25 V
Output 31.8 V
IC revision03

Description

High-Efficiency, 36V 100mA Synchronous Step-Down Converter

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.35 A
Saturation Current0.42 A
Self Resonant Frequency12 MHz
MountSMT 
–
DC Resistance1100 mΩ
Size5818 
VersionSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 100 µH, 0.79 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.79 A
–
Self Resonant Frequency7.5 MHz
MountSMT 
Performance Rated Current1.3 A
DC Resistance380 mΩ
Size7345 
VersionRobust 
–Check availability