IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6190 | Demoboard EVB_RT6190GQW_01

Bidirectional Buck-Boost Controller with I2C Interface

Overview

TopologyBuck-Boost Converter
Input voltage12-24 V
Switching frequency250-1000 kHz
Output 128 V / 5 A
IC revision00

Description

The RT6190 is a bidirectal Buck-Boost controller designed for USB power delivery (USB-PD). It can deliver up to 140W power with maximum 5A current under VOUT = 28V condition. This document explains the function and use of the RT6190 evaluation board (EVB) and provides information for the evaluation board schematic, layout, and bill of materials (BOM) to suit individual requirements.

Features

  • Support USB-PD 3.0 SPR Mode and 3.1 EPR Mode
  • Integrated Buck-Boost Controller:
  • Wide Input Voltage Range: 4.5V to 36V
  • Wide Output Voltage Range: 3V to 36V
  • Peak Current Mode Control
  • Programmable Switching Frequency (250kHz to 1MHz)
  • Power Saving Mode Enables Higher Light LoadEfficiency
  • AnyPowerTM for Constant Voltage (12.5mV/step,Typ.) and Constant Current (in 9-Bit Resolution) Output Settings
  • Bi-directional Power Delivery for Forward Operation and Reverse Operation
  • Embedded 2nd OCP Function
  • I2C Compatible Interface
  • Adjustable Soft-Start Time
  • Programmable Cable Voltage Drop Compensation
  • Built-in Bleeders for Quick VBUS Discharge
  • Power Good Indicator
  • Fully Protection with UVLO, OVP, UVP, OCP, Cycle-by-Cycle Current Limit and OTP
  • WQFN-40L 5x5 Package

Typical applications

  • Automotive & e-Mobility
  • Consumer Electronics
  • Communication & Enterprise
  • Industrial

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 14.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.9 A
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance7 mΩ
Self Resonant Frequency30 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability