IC manufacturers Richtek

IC manufacturers (108)

Richtek RT5759 | Demoboard EVB_RT5759GQUF

9A, 6.5V, 1MHz, ACOT® Synchronous Step-Down Converter with I2C Interface

Overview

TopologyBuck Converter
Input voltage3.3 V
Output 11 V / 9 A
IC revision00

Description

The RT5759 is a high efficiency synchronous step-down DC-DC converter. Its input voltage range is from 3V to 6V and provides an VID Control regulated output voltage from 0.6V to 1.5V step 10mV while delivering up to 9A of output current. This document explains the function and use of the RT5759 evaluation board (EVB), and provides information to enable operation, modification of the evaluation board and circuit to meet individual requirements.

Features

  • Dramatically Fast Transient Response
  • Steady 1MHz ±20% Switching Frequency
  • Advanced COT Control Loop
  • Optimized for Ceramic Output Capacitors
  • 3V to 6.5V Input Voltage Range
  • Integrated 12mΩ/8mΩ MOSFETs
  • Internal Start-Up into Pre-Biased Outputs
  • Power Good Indicator
  • Enable Control
  • Over-Current and Over-Temperature Protections
  • Under-Voltage Protection with Hiccup Mode
  • VID Control Range Via I2C Compatible Interface : 0.6V to 1.5V step = 10mV

Typical applications

  • Consumer Electronics
  • Industrial
  • Communication & Enterprise
  • Automotive & e-Mobility

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 31.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%20 A
DC Resistance1.35 mΩ
Self Resonant Frequency235 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability