IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM8015

ZSPM8015-KIT Open-Loop Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-25 V
Switching frequency1000 kHz
Output 11 V
IC revision1.00

Description

The ZSPM8015-KIT Open-Loop Evaluation Board is designed to demonstrate the optimized small-size, highefficiency performance of the ZSPM9015 DrMOS multi-chip module. The board is a high density, high-efficiencydesign, with a 1 MHz operating frequency and peak efficiency of over 93% with a 1.0V VOUT condition. This board also demonstrates the ease of layout for printed circuit board artwork.

The board was designed as an open-loop control to have only common passive components in a synchronous buck converter without a PWM controller. The open-loop control method is more reliable and flexible, allowing performance testing with identical conditions. Since the ZSPM9015 pin map is industry standard, it is easy to compare its performance to other DrMOS devices without changing other components.

See Appendix B for the schematic for the Evaluation Board. See Appendix A for the Evaluation Board's physical specifications and layouts for the individual layers of the circuit board.

Features

  • Ultra-compact 6x6 mm QFN, 72% space saving compared to conventional full discrete solutions
  • Fully optimized system efficiency: > 93% peak
  • Clean switching waveforms with minimal ringing
  • High current handling: up to 35A
  • VIN: 4.5V to 25V (typical 12V)
  • Tri-state PWM input capable of 3.3V and 5V
  • Zero-current detection and under-voltage lockout (UVLO)
  • Thermal shutdown and warning flag for over temperature conditions
  • Driver output disable function (DISB# pin)
  • Integrated Schottky diode technology in low side MOSFET
  • Integrated bootstrap Schottky diode
  • Adaptive gate drive timing for shoot-through protection
  • Optimized for switching frequencies up to 1 MHz
  • Based on the Intel® 4.0 DrMOS standard

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 105 nH, 104 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance105 nH
Rated Inductance104 nH
Rated Current30 A
Saturation Current @ 10%45 A
Saturation Current @ 30%51 A
DC Resistance0.235 mΩ
Self Resonant Frequency70 MHz
MaterialMnZn 
–Check availability