IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA808015B | Demoboard RTKA808015DE0020BU

5A synchronous buck regulator

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.2 V / 5 A
IC revision1.00

Typical applications

  • Medical equipment
  • Portable instruments and battery-powered devices
  • POL for core of DSP/ASIC/MCU, Industrial
  • Communications infrastructure, Broadband, networking, and optical

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–Check availability