IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA230221

16V Input, 3A, Dual Step-Down DC/DC Converter + Battery Backup

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 16 V / 3 A
Output 23.3 V / 3 A
IC revision1.00

Description

The RAA23022x and RAA23023x are dual step-down DC/DC converter, 4.5V to 16V input voltage rage and 3A output current. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power.

The RAA23022x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.

Features

  • DC/DC
  • Input voltage range 4.5V to 16V
  • Shutdown current 1uA (typ.)
  • Auto PFM mode
  • Maximum output current 3A
  • Synchronous rectification type step-down DC/DC
  • Integrated power MOSFETs
  • Switching frequency 1.1MHz (fixed)
  • Output voltage range 0.8V to 6V
  • Internal phase compensator
  • Soft start 2ms (fixed)
  • Discharge circuit
  • Power Good
  • Battery backup circuit (RAA23022x)
  • Protection circuit
  • Short circuit protection (latch type)
  • Thermal shutdown circuit 165°C (typ.)
  • Under voltage lockout circuit (recovery type)
  • Package
  • 20-pin HTSSOP

Remarks:List of inductorRefer page no.25

Typical applications

  • OA (Printer, Plane paper copier, etc.)
  • Industrial (Surveillance camera, Various controller, etc.)
  • Building (Security device, Emergency device, Various controller, etc.)
  • Communication (Router, Home Gate Way, Radio, etc.)
  • Smart meter
  • Smart home appliances And, usable various application

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 3.3 µH, 4.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current4.9 A
DC Resistance30 mΩ
Self Resonant Frequency61 MHz
Size7332 
VersionRobust 
Check availability