IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA230212

5.5V Input, 3A, Step-Down DC/DC Converter + LDO

Overview

TopologyBuck Converter
Input voltage3-5.5 V
Output 13.3 V / 3 A
IC revision1.02

Description

The RAA23021x is a high efficiency monolithic step-down DC/DC synchronous converter plus a LDO (low dropout) regulator which has an ultra-low power mode.

Features

  • DC/DC converter (ch1)
  • Synchronous rectification type step-down circuit
  • Integrated power MOSFETs
  • Preset output voltage (There are also products that have adjustable output voltage using external resistors.)
  • Internal phase compensator
  • Switching frequency: 1 MHz (fixed)
  • Internal timer-latch-type short-circuit protector (fixed delay time)
  • 100% duty cycle operation
  • LDO (ch2)
  • 500mA
  • Internal over current protector (foldback-current limiting)
  • Ultra low-power save mode (25uA typical)
  • Common Features
  • Internal rise up sequencer
  • Internal digital soft-start function (2 ms fixed soft-start time)
  • Internal discharge circuit
  • Power good function
  • Internal timer-latch-type thermal shutdown circuit (shutdown temperature: 150°C or higher)
  • Internal recovery-type under voltage lockout circuit

Typical applications

  • Communication
  • Industrial
  • Smart meter
  • Building

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.5 µH, 4.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current4.3 A
Saturation Current4 A
Self Resonant Frequency100 MHz
MountSMT 
Check availability