IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA211320 | Demoboard RTKA211320DE0030BU

Synchronous Buck Evaluation Board with 4.5V to 30V Input Range, 3.3V 2A Output

Overview

TopologyBuck Converter
Input voltage4.5-30 V
Output 13.3 V / 2 A
IC revision1.00

Typical applications

  • Embedded systems and I/O supplies, Industrial Power Supplies

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 6.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability