IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA211233

24V, 3A 1.4MHz Integrated Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 13.3 V / 3 A
IC revision1.00

Description

The RAA211233 is an integrated 24V, 3A, 1.4MHz synchronous buck regulator with current mode constant on-time (COT) control. The RAA211233 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over temperature protection (OTP).

Features

  • 4.5V to 24V input supply range
  • Up to 3A output current
  • Integrated high-side (85mΩ) and low-side (45mΩ) MOSFETs
  • 1.4MHz switching frequency
  • 400μA quiescent current
  • Minimum on-time of 66ns
  • Minimum off time of 250ns
  • 0.6V reference voltage with 2% accuracy
  • PFM mode under light-load condition
  • Current mode Constant On-Time (COT) control with internal compensation
  • Internal 1.2ms soft-start time
  • Protection: Low-Side Overcurrent (LSOC) limit, input Undervoltage Lockout (UVLO), Over-Temperature Protection (OTP), Output Undervoltage Protection (OUVP) with Hiccup Mode
  • Accurate EN threshold
  • 6 LD TSOT23 package

Typical applications

  • Embedded systems and I/O supplies
  • Industrial power supplies

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current8.6 A
Saturation Current @ 30%10.2 A
DC Resistance16 mΩ
Self Resonant Frequency48 MHz
Operating Voltage80 V
MountSMT 
–Check availability